How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| G: | 3.26 | AA: | 14 |
| AF: | 0.38 | AB: | 6.38 |
| P: | 3.69 in | AK: | 8.5 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| AJ: | 7.25 | T: | 1.938 |
| BE1: | 0.5 in | D: | 4.5 |
| AG: | 8.5 | LL: | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Model Code: | 42YF | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

