How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.938 | AA: | 14 |
| AK: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LQ1: | 7.21 in | AF: | 0.38 |
| D: | 4.5 | BE1: | 0.5 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

