How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| G: | 3.26 | T: | 1.938 |
| AG: | 8.5 | AF: | 0.38 |
| BD: | 9 | V: | 2.75 in |
| D: | 4.5 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 4.25 in | AB: | 6.38 |
| P: | 3.69 in | I: | 6.1 in |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 5.23 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Bore Code: | 31 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

