How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.938 | I: | 6.1 in |
| BD: | 9 | LL: | 4.25 in |
| V: | 2.75 in | AB: | 6.38 |
| AA: | 14 | H: | 0.53 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

