How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | T: | 1.938 |
| BD: | 9 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| I: | 6.1 in | G: | 3.26 |
| BF: | 0.53 | H: | 0.53 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 7.21 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 40:1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 31 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

