How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| AA: | 14 | BD: | 9 |
| I: | 6.1 in | AG: | 8.5 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| AB: | 6.38 | T: | 1.938 |
| D: | 4.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| V: | 2.75 in | LL: | 4.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output RPM: | 339 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

