How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| T: | 1.938 | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | AA: | 14 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

