How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| LQ1: | 7.21 in | BD: | 9 |
| P: | 3.69 in | AA: | 14 |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.63 |
| AK: | 8.5 | T: | 1.938 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BF: | 0.53 | AG: | 8.5 |
| D: | 4.5 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

