How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| I: | 6.1 in | AJ: | 7.25 |
| AA: | 14 | H: | 0.53 in |
| LL: | 4.25 in | T: | 1.938 |
| P: | 3.69 in | LQ1: | 7.21 in |
| AE2: | 0.63 | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
| AB: | 6.38 | V: | 2.75 in |
| G: | 3.26 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Model Code: | 42YF |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

