How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 8.5 |
| G: | 3.26 | P: | 3.69 in |
| V: | 2.75 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 6.1 in |
| H: | 0.53 in | AB: | 6.38 |
| LQ1: | 7.21 in | AG: | 8.5 |
| AA: | 14 | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
| T: | 1.938 | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Model Code: | 42YF | Output RPM: | 35 |
| Ratio: | 50:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

