How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | H: | 0.53 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| AB: | 6.38 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | AF: | 0.38 |
| AA: | 14 | T: | 1.938 |
| LQ1: | 7.21 in | LL: | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

