How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| LL: | 4.25 in | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| BF: | 0.53 | LQ1: | 7.21 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 1.938 | AF: | 0.38 |
| AB: | 6.38 | V: | 2.75 in |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Bore Code: | 31 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

