How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| LL: | 4.25 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | V: | 2.75 in |
| G: | 3.26 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.938 | AA: | 14 |
| AB: | 6.38 | P: | 3.69 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.7 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

