How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | AB: | 6.38 |
| BE1: | 0.5 in | D: | 4.5 |
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| LL: | 4.25 in | BF: | 0.53 |
| AA: | 14 | LQ1: | 7.21 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

