How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 7.25 |
| AG: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | LL: | 4.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | T: | 1.938 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | AB: | 6.38 |
| BD: | 9 | AK: | 8.5 |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

