How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AK: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.5 |
| AB: | 6.38 | V: | 2.75 in |
| T: | 1.938 | G: | 3.26 |
| I: | 6.1 in | LQ1: | 7.21 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Assembly: | YF-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

