How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.53 |
| I: | 6.1 in | T: | 1.938 |
| AA: | 14 | AG: | 8.5 |
| G: | 3.26 | AK: | 8.5 |
| D: | 4.5 | AJ: | 7.25 |
| AE2: | 0.63 | LL: | 4.25 in |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| AB: | 6.38 | LQ1: | 7.21 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output RPM: | 233 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

