How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
| AA: | 14 | LQ1: | 7.21 in |
| H: | 0.53 in | AB: | 6.38 |
| T: | 1.938 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | AG: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YF-1 | Model Code: | 42YF |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

