How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 7.21 in |
| AG: | 8.5 | AA: | 14 |
| BD: | 9 | V: | 2.75 in |
| D: | 4.5 | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| G: | 3.26 | AK: | 8.5 |
| H: | 0.53 in | T: | 1.938 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

