How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.938 | AE2: | 0.63 |
| AJ: | 7.25 | G: | 3.26 |
| BF: | 0.53 | D: | 4.5 |
| AA: | 14 | P: | 3.69 in |
| LL: | 4.25 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | 42YF | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

