How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LL: | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.63 | T: | 1.938 |
| AK: | 8.5 | AG: | 8.5 |
| LQ1: | 7.21 in | G: | 3.26 |
| V: | 2.75 in | D: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | BE1: | 0.5 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.375 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

