How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| LQ1: | 7.21 in | T: | 1.938 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AF: | 0.38 | V: | 2.75 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.63 | D: | 4.5 |
| BD: | 9 | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| AA: | 14 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 12.9 | Series Code: | OE |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output RPM: | 175 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

