How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 2.75 in | LL: | 4.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
| P: | 3.69 in | BF: | 0.53 |
| LQ1: | 7.21 in | BD: | 9 |
| H: | 0.53 in | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| T: | 1.938 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Model Code: | 42YF |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 31 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 1.2 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

