How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 6.1 in |
| H: | 0.53 in | D: | 4.5 |
| AK: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.938 |
| AA: | 14 | G: | 3.26 |
| BE1: | 0.5 in | V: | 2.75 in |
| AF: | 0.38 | AE2: | 0.63 |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | LQ1: | 7.21 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

