How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| LL: | 4.25 in | H: | 0.53 in |
| G: | 3.26 | AK: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| BD: | 9 | I: | 6.1 in |
| V: | 2.75 in | AG: | 8.5 |
| AE2: | 0.63 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| T: | 1.938 | AJ: | 7.25 |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 42YF |
| Bore Code: | 31 | Ratio: | 15:1 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

