How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.38 |
| T: | 1.938 | BE1: | 0.5 in |
| AE2: | 0.63 | LQ1: | 7.21 in |
| AA: | 14 | D: | 4.5 |
| G: | 3.26 | I: | 6.1 in |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| V: | 2.75 in | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

