How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| AA: | 14 | T: | 1.938 |
| BF: | 0.53 | AB: | 6.38 |
| AK: | 8.5 | D: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| LL: | 4.25 in | AE2: | 0.63 |
| LQ1: | 7.21 in | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Output RPM: | 70 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

