How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.938 |
| D: | 4.5 | BF: | 0.53 |
| BD: | 9 | AG: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AE2: | 0.63 |
| BE1: | 0.5 in | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| P: | 3.69 in | H: | 0.53 in |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

