How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.5 |
| BF: | 0.53 | V: | 2.75 in |
| I: | 6.1 in | AE2: | 0.63 |
| AB: | 6.38 | AA: | 14 |
| P: | 3.69 in | AG: | 8.5 |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | T: | 1.938 |
Technical Specifications
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 5.23 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

