How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
| T: | 1.938 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BD: | 9 | G: | 3.26 |
| LQ1: | 7.21 in | P: | 3.69 in |
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Assembly: | YF-1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

