How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AE2: | 0.63 |
| P: | 3.69 in | BE1: | 0.5 in |
| AB: | 6.38 | LL: | 4.25 in |
| G: | 3.26 | LQ1: | 7.21 in |
| BD: | 9 | AF: | 0.38 |
| AA: | 14 | AK: | 8.5 |
| I: | 6.1 in | AJ: | 7.25 |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | AG: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

