How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| AG: | 8.5 | AA: | 14 |
| BF: | 0.53 | AF: | 0.38 |
| G: | 3.26 | V: | 2.75 in |
| BD: | 9 | AE2: | 0.63 |
| P: | 3.69 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| T: | 1.938 | AJ: | 7.25 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 15.5 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output RPM: | 339 | Ratio: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

