How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| P: | 3.69 in | BF: | 0.53 |
| T: | 1.938 | V: | 2.75 in |
| LQ1: | 7.21 in | AA: | 14 |
| BE1: | 0.5 in | AB: | 6.38 |
| I: | 6.1 in | AF: | 0.38 |
| AK: | 8.5 | BD: | 9 |
| LL: | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

