How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| AG: | 8.5 | AK: | 8.5 |
| T: | 1.938 | V: | 2.75 in |
| P: | 3.69 in | BE1: | 0.5 in |
| D: | 4.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| G: | 3.26 | AA: | 14 |
| LQ1: | 7.21 in | H: | 0.53 in |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 35 | Service Factor: | 1 |
| Assembly: | YF-1 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

