How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| AA: | 14 | AB: | 6.38 |
| V: | 2.75 in | I: | 6.1 in |
| T: | 1.938 | BD: | 9 |
| H: | 0.53 in | P: | 3.69 in |
| AG: | 8.5 | BF: | 0.53 |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 50:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 3.39 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

