How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AG: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.938 | AF: | 0.38 |
| BD: | 9 | LQ1: | 7.21 in |
| AK: | 8.5 | D: | 4.5 |
| AB: | 6.38 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 31 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output RPM: | 35 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

