How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AB: | 6.38 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | P: | 3.69 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | AA: | 14 |
| AE2: | 0.63 | T: | 1.938 |
| AF: | 0.38 | D: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
| LQ1: | 7.21 in | G: | 3.26 |
Technical Specifications
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

