How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.938 | BD: | 9 |
| V: | 2.75 in | LQ1: | 7.21 in |
| LL: | 4.25 in | AK: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | I: | 6.1 in |
| G: | 3.26 | BF: | 0.53 |
| AG: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.7 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output RPM: | 29.2 |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

