How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.938 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| D: | 4.5 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 8.5 |
| P: | 3.69 in | LQ1: | 7.21 in |
| AB: | 6.38 | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| BD: | 9 | AA: | 14 |
Technical Specifications
| Output RPM: | 233 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

