How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.63 | D: | 4.5 |
| AB: | 6.38 | G: | 3.26 |
| V: | 2.75 in | T: | 1.938 |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Bore Code: | 31 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

