How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 3.26 | D: | 4.5 |
| AE2: | 0.63 | T: | 1.938 |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BF: | 0.53 | I: | 6.1 in |
| P: | 3.69 in | LQ1: | 7.21 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Bore Code: | 31 |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

