How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | G: | 3.26 |
| AA: | 14 | D: | 4.5 |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AE2: | 0.63 | BD: | 9 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

