How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| G: | 3.26 | BE1: | 0.5 in |
| T: | 1.938 | AE2: | 0.63 |
| BF: | 0.53 | D: | 4.5 |
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| AJ: | 7.25 | LQ1: | 7.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Ratio Range: | 10:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

