How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| T: | 1.938 | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
| AB: | 6.38 | LQ1: | 7.77 in |
| AF: | 0.38 | D: | 4.5 |
| P: | 3.69 in | I: | 6.1 in |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 12.9 | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

