How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| BF: | 0.53 | LQ1: | 7.77 in |
| AE2: | 0.63 | AK: | 8.5 |
| LL: | 4.25 in | T: | 1.938 |
| D: | 4.5 | I: | 6.1 in |
| AF: | 0.38 | AB: | 6.38 |
| AA: | 14 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 1.2 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

