How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| P: | 3.69 in | AF: | 0.38 |
| AA: | 14 | LQ1: | 7.77 in |
| D: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| T: | 1.938 | AG: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

