How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| AJ: | 7.25 | T: | 1.938 |
| LQ1: | 7.77 in | AK: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| H: | 0.53 in | AA: | 14 |
| AG: | 8.5 | BE1: | 0.5 in |
| D: | 4.5 | G: | 3.26 |
| BD: | 9 | V: | 2.75 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 117 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

