How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | I: | 6.1 in |
| AG: | 8.5 | AK: | 8.5 |
| V: | 2.75 in | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | P: | 3.69 in |
| AF: | 0.38 | LL: | 4.25 in |
| T: | 1.938 | AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Motor Frame Size: | 250TC | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

