How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 6.1 in |
| AG: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 | BD: | 9 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AA: | 14 |
| D: | 4.5 | AF: | 0.38 |
| T: | 1.938 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | LL: | 4.25 in |
| P: | 3.69 in | LQ1: | 7.77 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 70 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

