How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| G: | 3.26 | T: | 1.938 |
| BD: | 9 | LQ1: | 7.77 in |
| D: | 4.5 | I: | 6.1 in |
| AF: | 0.38 | AK: | 8.5 |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

